Midstream

Transforming the way piping systems are designed, installed, and maintained within the midstream oil and gas industry.
Whether installing buried or exposed piping systems on HDPE, stainless steel, or epoxy coated pipe, Victaulic solutions are the ideal choice in this every-changing landscape. Installed using hand tools, Victaulic systems can be assembled up to 10 times faster than alternative pipe joining methods with visual verification that every pipe joint is properly installed, mitigating risk, and increasing system confidence.
This equates to a faster, safer, and more reliable system, with products engineered for harsh environments and challenging installations.
Key Midstream Oil and Gas Systems:
- Transport pipelines
- Salt water disposal
- Water recycle facilities
- Produced and freshwater transmission lines (buried and above ground)
- Risers
- Water transfer
- Pig launchers
- Fire water lines
- Deluge systems
Values & Solutions
Modularize Construction
- Vertically integrated fabrication and modularization capabilities
- Reduction in onsite installation by up to 60%
- Designed for easy field fit-up an d streamlined installation
Minimize Construction Schedule
- Superior quality and fast installation means reduced downtime and operating costs, plus improved onsite productivity up to 80%
Mitigate Risk
- 100% Visual verification of proper installation
- Enhanced corrosion resistance
- Accommodation of pipe stress, movement, and vibration attenuation
- No hot work, burn permits or fire watch
Services

Fabrication
Victaulic offers a variety of solutions that integrate seamlessly into your project based on your project needs.

Application Engineering
Our Applications Engineering group is comprised of engineering specialists who devote superior skills and extensive experience to provide only the best services to our valued customers.

Piping Movement Design
At Victaulic, our experts in structural and piping design work together with your project team to co-create movement solutions that mitigate your overall risk.