Transmission

Transforming the way piping systems are designed, installed, and maintained.
Victaulic is designed to support projects that are focused on the collection, transportation, and distribution of raw and treated resources and materials. We are proud to offer solutions that reduce risk, improve schedule, and increase certainty in conveyance pipelines around the globe.
Victaulic’s grooved methodology eliminates unnecessary processes and tests seen in other pipe joining methods. This leads to faster, safer, and more cost-effective pipeline construction, while also reducing the environmental footprint compared to traditional methods. Additionally, this approach offers inherent design advantages such as managing expansion, contraction, stresses, and accommodating dynamic movement and seismic activity.
Every day, on every project, we work for you.
We are a member of:
Values & Solutions
Modularization
- Controlled manufacturing environments improve consistency and quality of systems
- Parallel construction of modules shortens project timelines and enables schedule compression
- Reduced construction lead time and use of multi-skilled labor to lower overall project costs
Risk Mitigation
- Superior quality and fast installation means reduced downtime and operating costs, plus improved onsite productivity up to 80%
- 100% quality inspection prior to shipment from Victaulic
- Construction expertise through all project phases
Construction Consistency
- Project certainty through fast, reliable, leak-free design
- High adaptability system for all design situations; also ideal for evolving scope
- Rapid deployment and highly maintainable systems
Services

Fabrication

Application Engineering