Downstream Oil and Gas
![](https://www.victaulic.com/wp-content/uploads/2023/05/Downstream-Hero.jpeg)
Unparalleled efficiency and safety through over a century of expertise.
From pre-feed through commissioning, Victaulic value-engineered solutions bring plants online quickly and keep them operating at peak performance. Delivering unique solutions both outside and inside battery limits (OSBL & ISBL), Victaulic is your premier total project partner at every stage, on every project.
From refining and petrochemicals to pipelines and terminals, Victaulic manufactures confidence through a diverse range of systems and services tailored to each project, regardless of complexity. Additionally, Victaulic’s expertise in sustainability allows customers to reduce their carbon footprint and achieve their environmental goals, while also improving their bottom line.
Key Systems:
- Compressed air, instrument air
- Utility water including cooling water, wastewater, and raw water
- Process safety
- Nitrogen and other inert gas
- NSF 61 potable water, safety shower
- Steam and condensate
- Fire protection
Values & Solutions
SAFETY
- Lighter, simpler installation yields increased worker safety and productivity
- No fumes or flames
- Visual verification of proper installation
- Engineered confidence throughout the entire project scope
RISK MITIGATION
- Superior quality and fast installation means reduced downtime and operating costs, plus improved onsite productivity up to 80%
- 100% quality inspection prior to shipment from Victaulic
- Construction expertise through all project phases
ESG
- Carbon-free installation
- 80% reduction in fugitive emissions vs Class 600 spiral wound flange gaskets
- 90% reduction of environmental impact through post-consumer content in ductile iron
- Industry-leading training for customers and employees
- Highest standards of professional behavior and ethics
Services
![](https://www.victaulic.com/wp-content/uploads/2023/05/Fabrication-Services-380x190.jpeg)
Fabrication
![](https://www.victaulic.com/wp-content/uploads/2023/04/AE-Services-380x190.jpeg)
Applications Engineering
![](https://www.victaulic.com/wp-content/uploads/2023/04/VDC-Services-380x190.jpeg)
Virtual Design and Construction
Featured Content
Advanced Groove System (AGS)
![](https://www.victaulic.com/wp-content/uploads/2023/08/KGHM-Copper-Mine-MIN100-3-380x190.jpeg)
Installation-Ready™ Technology
![](https://www.victaulic.com/wp-content/uploads/2023/08/HVAC-KeyWestVideoInc-21822-022-1-380x190.jpeg)
HDPE
![](https://www.victaulic.com/wp-content/uploads/2023/08/hdpe-bg1-1-380x190.jpeg)