Posted on September 20, 2018
Unsure of which Victaulic system solution fits the unique needs of your upcoming project? The Victaulic Product Guide is here to help.
It can be challenging to sort through Victaulic’s vast product offering, but the web-based, and mobile-friendly Victaulic Product Guide allows users to filter results by specific application requirements.
The Victaulic Product Guide prompts users to answer these questions:
- What kind of application matches your needs?
- What system pipe material are you looking for?
- What is your maximum system pressure?
- What piping size range do you need?
- What type of product do you need?
The Victaulic Product Guide uses these questions to filter through Victaulic’s product offerings, providing a comprehensive system solution to fit any project. The answers to the questions are provided in the Victaulic Product Guide, allowing users to easily and quickly select the specifics of their system. Users don’t have to answer all of the questions – the Guide will accommodate the user, regardless of what step they’re at in the design and engineering process.
If the Victaulic Product Guide does not answer the user’s question, or if the user can’t find what they want, they can contact Victaulic via a link on the same page. The Victaulic Product Guide is mobile friendly and can be accessed via Victaulic’ homepage, the Products tab on the Navigation menu, the Product Catalog or the Product Category Page.
Try it out here.