The VicFlex™ Series VS2 Standard Coverage Sprinkler has been voted among the best new products in Consulting-Specifying Engineer’s 2024 Product of the Year Program.
The Series VS2 was recognized in the Safety & Security category with the Silver Award in the Product of The Year Program, the premier award program for new products in the HVAC, fire/life safety, electrical, and plumbing systems engineering markets.
VicFlex™ Series VS2 Standard Coverage Sprinkler
The VicFlex™ Series VS2 Standard Coverage Sprinkler is the only flexible UL Listed K5.6 Standard Coverage sprinkler, and requires no equivalent length calculations past the branchline. The one-piece flexible assembly is a fully K-factored sprinkler approved for use in wet sprinkler systems. The single connection point on the flexible hose streamlines installations and eliminates the labor of measuring, cutting and threading hard pipe.
While advantageous on all projects, the Series VS2 is ideal for retrofit jobs, replacing traditional hard pipe sprinklers and removing the need to account for additional friction loss.
For more information and resources on the VicFlex™ Series VS2 Standard Coverage Sprinkler, visit the product page. View the full line of VicFlex products or request a demo here.