Something big is coming to WEFTEC24
Join us at booth 6713 for the unveiling of our latest innovations in ductile iron fabrication. Be the first to experience groundbreaking solutions that will streamline your projects from entry to exit.
Unveiling the Next Generation of Innovation

● The industry’s first field tool to cut and groove AWWA ductile iron pipe from 3 – 36”
● Cuts and grooves simultaneously
● Allows for hands-free operation
● Accounts for out-of-round pipe to yield uniform groove depth
● Grooves 36” ductile iron pipe in under 30 minutes

Style 31R AWWA Coupling
● Redesigned for the demands of today's water and wastewater systems
● Reduces installation and handling time by 50%+
● Utilizes clamp-to-groove rigid technology
● No loose components for installation
● No specialized labor

Style 1WPC Wall Pipe
● Designed to resist thrust caused by internal pressure in load-bearing walls
● Prevents leaks at point of entry and exit
● Conforms to AWWA standards
● Simplifies installation
● Guarantees seamless ductile iron fabrication

Style W257N Dynamic Movement Joint
● The future of repeatable, in-service pipe movement accommodation
● M11 compliant assembly
● Available from 14" and above, exposed and direct buried applications
● Easy to select and specify with pre-engineered catalog selections of 2" and 4"
● Improved material handling and installation experience
Request more information
Be among the first to access our new ductile iron fabrication solutions unveiling at WEFTEC24! Fill out the form below to connect with our industry experts and receive exclusive updates, including availability, product specs, and how to purchase.
"*" indicates required fields