Defining Dynamic Movement

Achieve System Performance Excellence With Pre-Engineered Dynamic Movement solutions Rated For Dynamic, In-Service Piping Movement

Dynamic Movement solutions Resource Library: Explore Real-World Results

Literature

Resource Number Downloads Collection
Style 257 Dynamic Movement Joint Submittal 09.17
AGS Style W77 Flexible Coupling Submittal 20.03
Style W257 Dynamic Movement Joint Submittal 20.16
Style 257C Dynamic Movement Joint Submittal 23.17
Style W257B Dynamic Movement Joint for Buried Applications Submittal 20.36
AWWA Vic-Ring™ Style 31 Coupling Submittal 16.03
AGS Field Installation Handbook I-W100
Dynamic Movement Joint Installation Instructions I-DMJ
Reduce Your Hydraulic Structure Footprint Whitepaper WP-44

Videos

Projects

Luce Bayou Interbasin Transfer Project

Luce Bayou Interbasin Transfer Project

Dayton, TX, USA

Victaulic infrastructure solutions helped meet the challenges of the Luce Bayou pigging retrieval station project such as accommodating movement & ...

Clover Point Pump Station

Clover Point Pump Station

Victoria, British Columbia, Canada

The Clover Point Pump Station Project used Victaulic infrastructure solutions to sustainably & reliably connect stainless steel & HDPE piping systems.

Hamlin Water Reclamation Facility

Hamlin Water Reclamation Facility

Orlando, FL, USA

Hazen & Sawyer utilized a Victaulic wastewater infrastructure solution on the influent raw sewage lines in the Hamlin Water Reclamation Facility pr...

Blog Posts

Grooved Piping Supports Efforts to Combat Land Subsidence

Grooved Piping Supports Efforts to Combat Land Subsidence

Victaulic provides solutions to Texas water treatment plants that can create significant reductions in groundwater usage & land subsidence.

Victaulic W257 Wins “Utility Pipeline Technology Award”

Victaulic W257 Wins “Utility Pipeline Technology Award”

Victaulic was honored by the Pipeline Industry Guild for their innovation in the pipeline industry with the W257 Dynamic Movement Joint.

CONNECT WITH DYNAMIC MOVEMENT EXPERTS

Complete this form to discuss Victaulic's Dynamic Movement Solutions with our experts.

"*" indicates required fields

Address*
This field is for validation purposes and should be left unchanged.