• Home
  • Products

FireLock™ Mechanical-T Bolted Branch Outlet Style 927- (APAC Only)

  • Provides a direct branch connection at any location a hole can be cut in the pipe.
  • This product is designed for fire protection systems only.
  • Sizes from 2 – 8″ | DN50 – DN200
  • Pressures up to 363 psi | 2500 kPa | 25 bar
  • Regional Availability – Contact Victaulic for details