VICFLEX™ SERIES AH1-CC BRAIDED HOSE

  • Patented captured coupling technology; allows fast, safe installation and pad to pad visual confirmation
  • Up to 10× faster than threaded black pipe, 100% kink resistant
  • Minimum bend radius: cULus – 3″ | 76 mm, FM – 7″ | 178 mm, VdS  – 3″ | 76 mm
  • Sizes from 31 – 72″ | 790 – 1830 mm
  • Pressures up to 232 psi | 1600 kPa | 16 bar