Outlet Vibration Isolation Pump Drops
- Includes flow control, vibration-controlling flexible couplings, access ports for gauges and thermowells, and an integral flanged pump connection
- Sizes from 3 – 12” | DN80 – DN300
North America
- Series 380 – Class 150 flange connection; Provided with a butterfly valve
- Series 380G – Original Groove System (OGS) connection; Provided with a butterfly valve
- Series 383 – Class 150 flange connection; Provided with a manual balancing valve
- Series 383G – OGS connection; Provided with a manual balancing valve
- Rated to the working pressure of the flange connection up to a maximum of 300 psi | 2068 kPa | 21 bar
Europe & Australia
- Series 390 – Provided with a butterfly valve
- Rated to the working pressure of the PN10/16, the Class 150 or the Australian Table E flange connection
China
- Series 327 – Provided with a butterfly valve
- Rated to the working pressure of the PN10/16 flange connection
Hong Kong
- Series 330– Provided with a butterfly valve
- Rated to the working pressure of the PN10/16 flange connection
Taiwan
- Series 333– Provided with a butterfly valve
- Rated to the working pressure of the PN10/16 flange connection
Korea
- Series 336– Provided with a butterfly valve
- Rated to the working pressure of the PN10/16 or the JIS 10K flange connection