Victaulic Vortex™ 1000 Hybrid Fire Extinguishing System
- FM Approved under FM5580 standard for Fixed Extinguishing Systems, Hybrid (Water and Inert Gas) for the protection of combustion turbines, machinery spaces, and special hazard machinery spaces in enclosures with volumes not exceeding 127,525 ft3| 3600 m3 and a maximum height of 24.6 ft | 7.5 m
- Touchscreen interface provides a simplified view into the operational aspects of the system