Series 867-42T-20 Pressure Reducing Valve

  • Low-flow stability without an anti-cavitation accessory
  • Fully supported and reinforced diaphragm
  • No obstructions in the flow path
  • “Y” Pattern globe valve body (Series 800Y)
  • Sizes 1 ½ – 10″ | DN40- DN250
  • Pressures up to 365 psi | 2517 kPa | 25 bar