VicFlex™ Dry Sprinkler Series VS1

Confidence: Meets NFPA 13 installation requirements
Speed: Eliminate custom field measurements with the convenience of standard stock
Performance: Three convenient lengths and tight bend radius means aesthetically preferred pendent installations are a reality.

  • cULus Listed
  • K5.6 Commercial
  • Quick and Standard Response

 

3 Lengths:

  • 38″ / 955mm
  • 50″ / 1270mm
  • 58″ / 1475mm

 

Sprinkler Configurations:

  • Flat Plate Concealed Pendent
  • Recessed Pendent
  • Sleeve and Skirt Pendent
  • Recessed Sidewall
  • Sleeve and Skirt Sidewall