Fire Protection Hydraulic Control Valves

Victaulic now offers innovative solutions for the control and management of fire protection systems specifically as it relates to water supply and pressure control.

 

Regardless of application, dependable operation and ease of service are important to your bottom line. Fire protection hydraulic control valves with improved flow capacity, decreased water hammer and simplified maintenance can increase operating life and reduce total cost of ownership for the fire protection system. Victaulic’s advanced valve designs do exactly that. 

 

Offering a range of functions:

  • Pressure Reducing 
  • Pressure Relief 
  • Suction Control 
  • Level Control 
  • Deluge
Series 867 7UL
Series 867 4UF
  • Obstruction-free design increases flow capacity by up to 40% (Cv = up to 3,801)
  • No water hammer at closing smooth, cushioned operation improves operating life and eliminates noise
  • Highest cULus Listed and FM Approved pressure rating for pressure reducing and pressure relief applications – 365 psi | 2517 kPa | 25bar
  • Up to eight times faster, simplified maintenance due to rolling elastomeric diaphragm design and 4-bolt cover removal
  • Industry-first and industry-leading flow stability without an anti-cavitation accessory required

Fire Protection Hydraulic Control Valves Video Library

REQUEST A DEMO

THANK YOU FOR YOUR INTEREST IN VICTAULIC FIRE PROTECTION HYDRAULIC CONTROL VALVES.

TO REQUEST A DEMO PLEASE FILL OUT THE FORM.

Construction workers shaking hands

VICTAULIC

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.7425.842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

       VICTAULIC BRANCH OR CALL (905) 884-7444.

Fire Protection Hydraulic Control Valves PRODUCTS

  • All Products
  • Flow Control
  • Devices
Series 869Y-2M Classic Electric Release Deluge Valve
Series 869Y-2M Classic Electric Release Deluge Valve
  • Low-flow stability without an anti-cavitation accessory
  • Fully supported and reinforced diaphragm
  • No obstructions in the flow path
  • “Y” Pattern globe valve body (Series 800Y)
  • Sizes 1 ½ – 10″ | DN40 - DN250
  • Pressures up to 365 psi | 2517 kPa | 25 bar
  • Please refer to FP 400Y-2M Bermad data sheets on bermad.com
Series 869Y-2DC Electrically Operated Remote Operation On/Off, Downstream Pressure Control Deluge Valve
Series 869Y-2DC Electrically Operated Remote Operation On/Off, Downstream Pressure Control Deluge Valve
  • Low-flow stability without an anti-cavitation accessory
  • Fully supported and reinforced diaphragm
  • No obstructions in the flow path
  • “Y” Pattern globe valve body (Series 800Y)
  • Sizes 1 ½ – 10″” | DN40 - DN250
  • Pressures up to 365 psi | 2517 kPa | 25 bar
  • Please refer to FP 400Y-2DC Bermad data sheets on bermad.com
Series 869Y-2D Electrically Operated Remote Operation On/Off Deluge Valve
Series 869Y-2D Electrically Operated Remote Operation On/Off Deluge Valve
  • Low-flow stability without an anti-cavitation accessory
  • Fully supported and reinforced diaphragm
  • No obstructions in the flow path
  • “Y” Pattern globe valve body (Series 800Y)
  • Sizes 1 ½ – 10″” | DN40 - DN250
  • Pressures up to 365 psi | 2517 kPa | 25 bar
  • Please refer to FP 400Y-2D Bermad data sheets on bermad.com
 
Series 867-42T-20 Pressure Reducing Valve
Series 867-42T-20 Pressure Reducing Valve
  • Low-flow stability without an anti-cavitation accessory
  • Fully supported and reinforced diaphragm
  • No obstructions in the flow path
  • "Y” Pattern globe valve body (Series 800Y)
  • Sizes 1 ½ – 10" | DN40- DN250
  • Pressures up to 365 psi | 2517 kPa | 25 bar
Series 867-43T Pressure Relief Valve
Series 867-43T Pressure Relief Valve
  • Low-flow stability without an anti-cavitation accessory
  • Fully supported and reinforced diaphragm
  • No obstructions in the flow path
  • “Y” Pattern globe valve body (Series 800Y)
  • Sizes 1 ½ - 10" | DN40 - DN250
  • Pressures up to 365 psi | 2517 kPa | 25 bar
  • Regional availability, contact Victaulic for details
Series 867-7UF Pressure Relief Valve
Series 867-7UF Pressure Relief Valve
  • Designed for Fire Protection applications
  • Double chamber actuator provides rapid response to changing system conditions
  • Advanced actuator design increases operating life
  • Y Pattern valve body (Series 800)
  • Sizes 1 ½ - 16" | DN40 - DN400
  • Pressures up to 350 psi | 2413 kPa | 24 bar
Series 867-4UF Pressure Relief Valve
Series 867-4UF Pressure Relief Valve
  • Designed for Fire Protection applications
  • Proprietary reinforced rolling elastomeric diaphragm
  • In-line serviceability, eliminates the need to remove for service
  • Globe valve body (Series 800)
  • Sizes 1 ½ - 12" | DN40 - DN300
  • Pressures up to 175 psi | 1207 kPa | 12 bar
Series 866-460 Level Control Valve
Series 866-460 Level Control Valve
  • Designed for Fire Protection applications
  • Hydraulically controlled, diaphragm actuated valve that controls reservoir filling to maintain constant water level, regardless of fluctuating demand
  • Globe valve body (Series 800E)
  • Sizes 1 ½ - 12" | DN40 - DN300
  • Pressures up to 250 psi | 1724 kPa | 17 bar
Series 866-465 Level Control Valve
Series 866-465 Level Control Valve
  • Designed for Fire Protection applications
  • Hydraulically controlled, diaphragm actuated valve that controls reservoir filling in response to electric float switch signals
  • Globe valve body (Series 800E)
  • Sizes 1 ½ - 12" | DN40 - DN300
  • Pressures up to 250 psi | 1724 kPa | 17 bar
Series 866-482 Level Control Valve
Series 866-482 Level Control Valve
  • Designed for Fire Protection applications
  • Hydraulically controlled, diaphragm actuated valve that shuts off at a pre-set reservoir full level and opens in response to a sensor in the 3-way altitude pilot mounted on the main valve
  • Globe valve body (Series 800E)
  • Sizes 1 ½ - 12" | DN40 - DN300
  • Pressures up to 250 psi | 1724 kPa | 17 bar
Series 866-466 Level Control Valve
Series 866-466 Level Control Valve
  • Designed for Fire Protection applications
  • Hydraulically controlled, diaphragm actuated control valve that controls reservoir filling in response to a hydraulic on-off float pressure commands
  • Globe valve body (Series 800E)
  • Sizes 1 ½ - 12" | DN40 - DN300
  • Pressures up to 250 psi | 1724 kPa | 17 bar
Series 867-3HC Direct Acting Pressure Relief Valve/Fire Pump Casing Relief Valve
Series 867-3HC Direct Acting Pressure Relief Valve/Fire Pump Casing Relief Valve
  • Direct acting, spring loaded, diaphragm type relief valve
  • Connection size 3/4" | 20mm NPT or BSPT
  • Pressures up to 365 psi | 25 bar
SERIES 867-43T-PS PUMP SUCTION PRESSURE CONTROL VALVE
SERIES 867-43T-PS PUMP SUCTION PRESSURE CONTROL VALVE
  • Low-flow stability without an anti-cavitation accessory
  • Fully supported and reinforced diaphragm
  • No obstructions in the flow path
  • “Y” Pattern globe valve body (Series 800Y)
  • Sizes 1 ½ – 10″ | DN40 – DN250
  • Pressures up to 365 psi | 2517 kPa | 25 bar
  • Regional availability, contact Victaulic for details

Fire Protection Hydraulic Control Valves DOWNLOADS

  • All Resources
  • Submittals
Resource Number Downloads Collection
Series 867-42T and Series 867-43T Pressure Reducing and Relief Submittal 30.93
Series 866 Level Control Valves Submittal 30.94
Series 867-43T-PS Pump Suction Pressure Control Valve Submittal 30.97
Series 867-3HC Direct Acting Pressure Relief/Fire Pump Casing Relief Valve Submittal 30.98