vicflex-logo

Flexible Sprinkler Fittings

Confidence. Speed. Performance.

Fully engineered and manufactured by Victaulic, VicFlex™ offers unparalleled confidence with 100% kink-resistance, unmatched speed – up to 10x faster than threaded black pipe, and industry-leading performance through a 2”| 50mm UL Listed bend radius.

Featuring easy-to-install brackets, hoses, fittings, and even sprinklers for a wide variety of sprinkler system applications, including:

  • Suspended Ceilings
  • Hard-lid Ceilings
  • Specialty Applications
  • Pre-assembled Systems

learn more at vicflex.com

VicFlex Flexible Sprinkler Fitting System

Vicflex™ Video Library

REQUEST A DEMO

THANK YOU FOR YOUR INTEREST IN VICTAULIC VICFLEX™.

TO REQUEST A DEMO PLEASE FILL OUT THE FORM.

vicflex

VICTAULIC 

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

       VICTAULIC BRANCH OR CALL (905) 884-7444.

VICFLEX PRODUCTS

  • All Products
  • Fire Sprinklers
  • Fittings
VicFlex™ Style AB2 Bracket
VicFlex™ Style AB2 Bracket
  • One-piece bracket, for suspended or hard-lid ceilings
  • Over/Under Center Bracket - allows for installation and vertical adjustment from above or below the ceiling surface
  • Allows installation before ceiling tile, eliminate messy cutting tools
  • Sizes 24" | 610 mm and 48" | 1219 mm
VicFlex™ Style AB5 Bracket 
VicFlex™ Style AB5 Bracket 
  • Optimized for Wood and Metal Studs
  • No screws for metal studs; one-screw per side for wood studs
  • Over/Under Center Bracket - allows for installation and vertical adjustment from above or below the ceiling surface
  • Sizes 24" | 610 mm and 48" | 1219 mm
VicFlex™ Style AB3 Bracket – Surface Mount
VicFlex™ Style AB3 Bracket – Surface Mount
  • One-piece bracket, for institutional applications
  • Up to 10× faster than threaded black pipe, eliminate messy cutting tools
  • Reducer nipples sizes 5.75" | 140 mm, 9.0" | 230 mm, and 13" | 330 mm
VicFlex™ Style AB11 Bracket
VicFlex™ Style AB11 Bracket
  • Allows for low-profile installations down to 6"| 150mm total takeout
  • For use only with 90-degree low profile elbows
  • Sizes 24"| 610 mm and 48" | 1219 mm
  • Regional availability, contact Victaulic for details
VicFlex™ Style AB6 Assembly – Cold Storage
VicFlex™ Style AB6 Assembly – Cold Storage
VicFlex™ Style AB12 Bracket
VicFlex™ Style AB12 Bracket
  • Designed to work from 36" | 914mm down to 4" | 100mm clearance from face of ceiling
  • Allows installation before ceiling tile, eliminate messy cutting tools
  • Standardized opening accepts 3/8"/M10 standard threaded rod
VicFlex™ Dry Sprinkler Series VS1
VicFlex™ Dry Sprinkler Series VS1
Confidence: Meets NFPA 13 installation requirements Speed: Eliminate custom field measurements with the convenience of standard stock Performance: Three convenient lengths and tight bend radius means aesthetically preferred pendent installations are a reality.
  • cULus Listed
  • K5.6 Commercial
  • Quick and Standard Response
  3 Lengths:
  • 38" / 955mm
  • 50" / 1270mm
  • 58" / 1475mm
  Sprinkler Configurations:
  • Flat Plate Concealed Pendent
  • Recessed Pendent
  • Sleeve and Skirt Pendent
  • Recessed Sidewall
  • Sleeve and Skirt Sidewall
VicFlex™ Style AB10 Bracket – Armstrong® Tech Zone™
VicFlex™ Style AB10 Bracket – Armstrong® Tech Zone™
  • One-piece bracket, for Armstrong® TechZone™ ceilings
  • Eliminate messy cutting tools
  • Sizes 6" | 150 mm
VicFlex™ Style AB4 Bracket – Hat Channel
VicFlex™ Style AB4 Bracket – Hat Channel
  • One-piece bracket, for hard-lid ceilings with hat furring channel grid system
  • Up to 10× faster than threaded black pipe, eliminate messy cutting tools
  • Over/Under Center Bracket - allows for installation and vertical adjustment from above or below the ceiling surface
  • Sizes 24" | 610 mm and 48" | 1219 mm
VicFlex™ Style AB7 Bracket 
VicFlex™ Style AB7 Bracket 
  • One-piece bracket, for suspended or hard-lid ceilings
  • Up to 10× faster than threaded black pipe, eliminate messy cutting tools
  • Sizes 24" | 610 mm and 48" | 1219 mm
VicFlex™ Style AB7 Bracket – Adjustable
VicFlex™ Style AB7 Bracket – Adjustable
  • One-piece bracket, for suspended or hard-lid ceilings
  • Up to 10× faster than threaded black pipe, eliminate messy cutting tools
  • Sizes 27 1/2" | 700 mm and 55" | 1400 mm
VicFlex™ Style AB8 Bracket – CD Profile
VicFlex™ Style AB8 Bracket – CD Profile
  • One-piece bracket, for hard-lid ceilings
  • Up to 10× faster than threaded black pipe, eliminate messy cutting tools
  • Sizes 24" | 610 mm and 48" | 1219 mm
VicFlex™ Series AH1 Braided Hose
VicFlex™ Series AH1 Braided Hose
  • Up to 10× faster than threaded black pipe, 100% kink resistant
  • Minimum bend radius: cULus 3" | 76 mm, FM 7" | 178 mm, VdS  3" | 76 mm
  • Sizes from 31 - 72" | 790 - 1830 mm
  • Pressures up to 232 psi | 1600 kPa | 16 bar
VICFLEX™ SERIES AH1-CC BRAIDED HOSE
VICFLEX™ SERIES AH1-CC BRAIDED HOSE
  • Patented captured coupling technology; allows fast, safe installation and pad to pad visual confirmation
  • Up to 10× faster than threaded black pipe, 100% kink resistant
  • Minimum bend radius: cULus - 3″ | 76 mm, FM - 7″ | 178 mm, VdS  - 3″ | 76 mm
  • Sizes from 31 - 72″ | 790 - 1830 mm
  • Pressures up to 232 psi | 1600 kPa | 16 bar
VicFlex™ Series AH2-CC Braided Hose 
VicFlex™ Series AH2-CC Braided Hose 
  • Patented captured coupling technology; allows fast, safe installation and pad to pad visual confirmation
  • Tightest bends available; 100% kink resistant
  • Minimum bend radius: cULus  2" | 51 mm, FM  7" | 178 mm, VdS/LPCB  3" | 76.2 mm
  • Sizes 31 - 72" | 790 - 1830 mm
  • Pressures up to 232 psi | 1600 kPa | 16 bar
VicFlex™ Series AH2-300 Braided Hose 
VicFlex™ Series AH2-300 Braided Hose 
  • High pressure hose; 100% Victaulic design and manufacturing
  • Up to 10× faster than threaded black pipe, 100% kink resistant
  • Minimum bend radius: FM 8" | 200 mm
  • Sizes from 31 - 72" | 790 - 1830 mm
  • Pressures up to 300 psi | 2068 kPa | 21 bar
VicFlex™ Series AH2 Braided Hose 
VicFlex™ Series AH2 Braided Hose 
  • Tightest bends available; 100% Victaulic® design and manufacturing
  • Up to 10× faster than threaded black pipe, 100% kink resistant
  • Minimum bend radius: cULus  2" | 51 mm, FM  7" | 178 mm, VdS/LPCB  3" | 76.3 mm
  • Sizes from 31 - 72" | 790 - 1830 mm
  • Pressures up to 232 psi | 1600 kPa | 16 bar
VicFlex™ Series AH5 Corrugated Hose
VicFlex™ Series AH5 Corrugated Hose
  • Flexible stainless steel hose, for use in suspended ceilings
  • Up to 10× faster than threaded black pipe, eliminate messy cutting tools
  • Minimum bend radius: cULus  4" | 102 mm
  • Sizes from 24 - 72" | 610 - 1830 mm
  • Pressures up to 175 psi | 1207 kPa | 12 bar
VicFlex™ Series AQC-U – Cleanroom
VicFlex™ Series AQC-U – Cleanroom
  • Clean room applications
  • Minimum bend radius: FM 6" | 150 mm
  • Sizes from 24 - 72" | 610 - 1830 mm
  • Pressures up to 175 psi | 1207 kPa | 12 bar
VicFlex™ Series AQD – FRP Duct
VicFlex™ Series AQD – FRP Duct
  • Fiberglass-reinforced plastic duct applications
  • Square or round base mounts
  • Minimum hose bend radius: FM 6" | 150 mm
  • Hose lengths: 24, 48, 72" | 610, 1220, 1830 mm
  • Pressures up to 175 psi | 1207 kPa | 12 bar
VicFlex™ Series AQD – Metal Duct
VicFlex™ Series AQD – Metal Duct
  • Metal duct system applications
  • Square or round base mounts
  • Minimum hose bend radius: FM 7″ | 177.8 mm
  • Hose length: 48″ | 1220 mm
  • Pressures up to 200 psi | 1375 kPa | 13 bar
VicFlex™ Standard Coverage Sprinkler Series VS2
VicFlex™ Standard Coverage Sprinkler Series VS2
  • cULus Listed and FM Approved
  • Quick and Standard Response
  • 2 Lengths: 56" | 1422mm, 68" |1727mm
  • Available with Style 108 FireLock™ IGS™ Coupling Connection
 
  • Pendent and Recessed Pendent:
    • V3202, K5.6 | 8.1 SI, Quick Response
    • V3201, K5.6 | 8.1 SI, Standard Response
  • Concealed Pendent:
    • V3204, K5.6 | 8.1 SI, Quick Response (FM Approved as Standard Response)
    • V3203, K5.6 | 8.1 SI, Standard Response (cULus Listed only)

VICFLEX DOWNLOADS

  • All Resources
  • Manuals
Resource Number Downloads Collection
VicFlex™ Minimum Bend Radius Guides I-VICFLEX-BRG
VicFlex™ Series AQD Duct Submittal 10.87
VicFlex™ Series AQC-U Cleanroom Submittal 10.86
VicFlex™ Series AH2-300 Braided Hose Submittal 10.84
VicFlex™ Series AH1 and AH1-CC Braided Hose Submittal 10.95
VicFlex™ Style AB6 Assembly - Cold Storage Submittal 10.90
VicFlex™ Series AH5 Corrugated Hose Submittal 10.89
VicFlex™ Series VS1 Dry Sprinkler Submittal 10.91
VicFlex™ Series AH2 and AH2-CC Braided Hose Submittal 10.85
VicFlex™ Series AQD Braided Flexible Hose Assemblies for Metal Ducts Submittal 10.77
VicFlex™ Fittings Series AH3 Braided Hose Submittal 10.94
VicFlex™ Series VS2 Standard Coverage Sprinkler Submittal 10.93
VicFlex™ Series VS2 Standard Coverage Sprinkler Installation Instructions I-VICFLEX.V32

Recent Blog Posts

VicFlex™ Series VS2 Standard Coverage Sprinkler Wins Silver Award in Consulting-Specifying Engineer’s Product of The Year Program

VicFlex™ Series VS2 Standard Coverage Sprinkler Wins Silver Award in Consulting-Specifying Engineer’s Product of The Year Program

The Series VS2 Standard Coverage Sprinkler has been voted among the best new products in CSE’s 2024 Product of the Year Program.

Circularity in Construction – Part 1: Understanding Carbon in Construction

Circularity in Construction – Part 1: Understanding Carbon in Construction

Adopting circularity means taking the entire life cycle into account - from production/construction through use, maintenance, and end-of-life.

Circularity in Construction – Part 2: Preconstruction Strategies to Minimize Environmental Impact and Waste

Circularity in Construction – Part 2: Preconstruction Strategies to Minimize Environmental Impact and Waste

Selecting the right material and design considerations from the start can minimize impact and waste, even before setting foot on-site.