StrengThin™ 100 System for Thin Wall Stainless Steel Pipe

For Thin Wall Stainless Steel

THE INDUSTRY’S FIRST GROOVED MECHANICAL PIPING SYSTEM TO PERFORM UP TO 16 BAR ON THIN WALL STAINLESS STEEL PIPE

STRENGTHIN™ 100 Video library

STRENGTHIN™ 100 SYSTEM PRODUCTS

  • All Products
  • Pipe Joining
  • Fittings
  • Flow Control
  • Tools
StrengThin™ GDC-ST100 Groove Diameter Cable 100 System for Thin Wall Stainless Steel
StrengThin™ GDC-ST100 Groove Diameter Cable 100 System for Thin Wall Stainless Steel
  • Go/No-Go pocket-sized groove diameter cables are available for taking circumferential measurements on stainless steel pipe in sizes 2 - 12” | DN50 - DN300
  • GDC-STRENGTHIN100 cable should only be used to check roll grooved pipe conformance to Victaulic StrengThin™ 100 groove diameter specifications
RG3600 StrengThin™ 100 Roll Grooving Tool
RG3600 StrengThin™ 100 Roll Grooving Tool
  • Portable light-weight field roll grooving tool. Supplied with StrengThin™ 100 roll sets
  • Regional availability, contact Victaulic for details
Vic-300™ MasterSeal™ Series 461/Series E461 Stainless Steel Butterfly Valve
Vic-300™ MasterSeal™ Series 461/Series E461 Stainless Steel Butterfly Valve
  • Sizes from 2 – 12″/DN50 – DN300
  • Series 461: Features Original Groove System (OGS) grooved ends
  • Series E461: Features StrengThin™ 100 grooved ends
  • Pressures up to 300 psi | 2068 kPa | 21 bar
  • Designed for bi-directional, dead-end services to full working pressure
  • Available without handle, with gear operator, with lever lock handle and memory stop or with 10-position handle and memory stop
StrengThin™ 100 Fittings for Thin Wall Stainless Steel
StrengThin™ 100 Fittings for Thin Wall Stainless Steel
  • Sizes from 2 - 12" | DN50 - DN300
  • Fitting pressure ratings are equivalent to the coupling joint pressure rating of the Victaulic StrengThin™ 100 coupling used to install them
  • Designed for thin wall stainless steel pipe
StrengThin™ 100 E155 Expansion Joint
StrengThin™ 100 E155 Expansion Joint
  • Designed for thin wall stainless steel pipe
  • Style E155 expansion joints are rated to the working pressure of the coupling used
  • Sizes from 2 - 12" | DN50 - DN300
  • Regional availability - contact Victaulic for details
StrengThin™ 100 Style E497  Rigid Coupling for Stainless Steel
StrengThin™ 100 Style E497 Rigid Coupling for Stainless Steel
  • Designed for thin wall stainless steel pipe
  • Sizes from 2 - 12" | DN50 - DN300
  • Pressures up to 232 psi | 1600 kPa | 16 bar
  • Regional availability, contact Victaulic for details
Series 416/E416 Stainless Steel Check Valve
Series 416/E416 Stainless Steel Check Valve
  • Sizes from 2 - 12″ | DN50 - DN300
  • Pressures up to 300 psi | 2068 kPa | 21 bar
  • Series 416: Features Original Groove System (OGS) grooved ends
  • Series E416: Features StrengThin™ 100 grooved ends
  • Resilient-seat spring return swing check valve designed for horizontal or vertical (upward flow) applications
StrengThin™ 100 Series E125 Installation-Ready™ Butterfly Valve for Stainless Steel
StrengThin™ 100 Series E125 Installation-Ready™ Butterfly Valve for Stainless Steel
  • Exclusively for use on thin wall stainless steel pipe which features Victaulic’s proprietary StrengThin™ 100 groove profile
  • Designed for bi-directional service to full working pressure
  • Available with multiple handle options
  • Sizes from 2 – 8″ | DN50 – DN200
  • Pressures up to 232 psi | 1600 kPa | 16 bar
  • Regional availability, contact Victaulic for details
StrengThin™ 100 E431  Suction Diffuser
StrengThin™ 100 E431 Suction Diffuser
  • Exclusively for use on thin wall stainless steel pipe which features Victaulic’s proprietary StrengThin™ 100 groove profile
  • Allows piping assembly at a 90 angle from the pump, saving valuable space in the mechanical room while minimizing cavitation
  • Available flanged connections: PN10/PN16
  • Sizes DN65 x DN50 through DN300 x DN250
  • Pressures up to 232 psi | 1600 kPa | 16 bar
  • Regional availability, contact Victaulic for details

STRENGTHIN™ 100 SYSTEM DOWNLOADS

  • All Resources
  • Manuals
  • Technical & Design Data
Resource Number Downloads Collection
StrengThin™ 100 System Brochure PB-E497
StrengThin™ 100 Roll Groove Specifications 25.13
StrengThin™ RG3600 Roll Grooving Tool Operating And Maintenance Instructions Manual TM-RG3600
StrengThin™ 100 Model RG3600 Roll Groover Submittal 24.08
Accomodating Pipe Line Thermal Growth for StrengThin™ 100 Piping Systems for Thin Wall Stainless Steel Pipe 31.08
Vic-300™ MasterSeal™ Series 461/E461 Stainless Steel Butterfly Valve Submittal 17.40
StrengThin™ 100 System Installation-Ready™ Style E497 Rigid Coupling Installation Instructions I-E497
StrengThin™ 100 Style E497 Rigid Coupling For Stainless Steel Submittal 31.02
StrengThin™ 100 Style E155 Expansion Joint Submittal 31.07
StrengThin™ 100 System Fittings for Stainless Steel Pipe Submittal 31.04
Series 416/E416 Stainless Steel Check Valve Submittal 17.41
Gasket and Seal Selection Guide 05.01
StrengThin™ 100 System Style E485 Rigid Coupling for Stainless Steel Installation Instructions (Taiwan Only) I-E485
StrengThin™ 100 Style E485 Rigid Coupling For Stainless Steel Submittal (Taiwan Only) 31.11
StrengThin™ 100 Installation-Ready™ Series E125 Butterfly Valve For Stainless Steel Submittal 31.05
StrengThin™ 100 Series E431 Suction Diffuser Submittal 31.10
Installation-Ready™ Butterfly Valves Installation & Operator Conversion Instructions I-120
StrengThin™ 100 System for Thin Wall Stainless Steel Pipe

REQUEST A DEMO

THANK YOU FOR YOUR INTEREST IN VICTAULIC STRENGTHIN™ 100.

TO REQUEST A DEMO PLEASE FILL OUT THE FORM.

Request-a-Demo-Form (1)

VICTAULIC

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

       VICTAULIC BRANCH OR CALL (905) 884-7444.

VICTAULIC (ALTERNATE CONTACT)

PRIJKELSTRAAT 36, 9810 NAZARETH, BELGIUM

+32 93 811 500

email icon [email protected]