Series FTV Flow Test Valve

  • Utilized downstream of pressure reducing control valves when present at multi-story building floor control
    assemblies
  • May also be utilized to validate appropriate outlet pressure setting of a PRV during initial install
  • Eliminates the need to use multiple fittings and standard hose valves for testing.
  • Pressures up to 300 psi | 2068 kPa | 21 bar