Series 725T Diverter Valve
- 4-Way, 3-Port, design for mining backfill and flush water diversion
- May be operated under pressure to dump backfill in the event of a blockage
- Martensitic stainless steel wetted surfaces
- Fully enclosed rotating plug, eliminating exposed moving parts
- Manual, pneumatic, and electric actuation options available
- Available in 4 – 8″ | DN100 – DN200
- Pressures up to 1500 psi | 10342 kPa | 103 bar
CLICK HERE TO FILL OUT THE 725 SELECTION FORM