TA Series 7TZ Therm Zero Valve for Potable Water Applications
- For use on heating (not steam), cooling, and potable water systems
- Variable temperature setting, shut-off, temperature control, and measuring (when using the PT port or the thermometer versions)
- Sizes from 1/2 – 3/4″ | DN15 – DN20
- Pressures up to 230 psi | 1600 kPa | 16 bar
- Maximum operating temperature is +194°F/+90°C
- Regional availability, contact Victaulic for details