• Home
  • Products

TA Series TC/TCM Terminal Balancing and Control Valve for Modulating and On-Off Control

  • TA Series TC– designed for on-off control
  • TA Series TCM- designed for modulating control or on-off
  • Ensures accurate hydronic control and optimum throughput over a long lifetime
  • Sizes from ½ – 1″ | DN15 – DN25 mm
  • Pressures up to 230 psi | 1586 kPa | 16 bar
  • Rated from -4°F to 250°F | -20°C to 120°C
  • Regional availability, contact Victaulic for details