• Home
  • Products

TA Series 7CP (COMPACT-P) Compact Pressure Independent Balancing and Control Valve

  • Lower pump head/energy consumption
  • Sizes from ½ – 1¼” | DN15 – DN32
  • Pressures up to 230 psi | 1586 kPa | 16 bar
  • Rated from 32°F to 194°F | 0°C to 90°C
  • Regional availability, contact Victaulic for details