FireLock™ Style 735 Fire Pump Test Meter
- Sizes from 2 1/2 – 12″ | 73 mm – DN300
- Model L Pressure rated up to 175 psi | 1207 kPa | 12 bar
- Model S Pressure rated up to 500 psi | 3447 kPa | 34 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 735 Fire Pump Test Meter Submittal | 10.11 |
|