Series 779 Venturi Check Valve
- Check valve with available flow measuring kit and venturi-like taps provide accurate measurement
- Sizes from 4 – 12″ | DN100 – DN300
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 779 Venturi Check Valve Submittal | 08.10 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 08.10 | Download |
Revit EU - 08.10 | Download |
Revit UK - 08.10 | Download |
Revit ANZ - 08.10 | Download | AutoCAD 3D | Downloads |
AutoCAD - 08.10 | Download | AutoCAD 2D | Downloads |
AutoCAD - 08.10 | Download |