FireLock™ Series 771F OS&Y Gate Valve
- Available as Groove × Groove or Groove × Flange*
- Used when positive shut-off is required in a fire line and a quick visual indicator of open/closed position is needed
- Sizes from 2½ – 12″ | DN65 – DN300
- Pressures up to 250 psi | 1724 kPa | 17 bar