FireLock™ Series 746-LPA Dry Accelerator
- Designed for Series 768N dry and Series 769N preaction valves in order to speed response time and/or accommodate larger system
- System air pressures ranging from 13 psi | 90 kPa | 0.9 bar to 18 psi | 124 kPa | 1.2 bar
- Pressures up to 300 psi | 2068 kPa | 21 bar