Series 730 Tee Type Strainer
- Lighter than flanged wye-type strainers and provides straight-through flow for lower pressure drop
- Sizes from 1½ – 12″ | DN40 – DN300
- Pressures up to 750 psi | 5171 kPa | 52 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 730 Tee Type Strainer Submittal | 09.02 |
|
|
DNV Type Approval - Style 920, 920N |
|
||
Series 730, 730W, 732, 732W Strainers Installation Manual | I-730_732AGS |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 09.02 | Download |
Revit EU - 09.02 | Download |
Revit UK - 09.02 | Download |
Revit ANZ - 09.02 | Download | AutoCAD 3D | Downloads |
AutoCAD - 09.02 | Download | AutoCAD 2D | Downloads |
AutoCAD - 09.02 | Download |