Series 726D Super Duplex Ball Valve
- High-pressure super duplex stainless steel full port ball valve with grooved ends
- Sizes from 2 – 6″ | DN50 – DN150
- Pressures up to 1200 psi | 8274 kPa | 83 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 726D Super Duplex Stainless Steel Valve | 17.28 |
|
|
Series 726D Super Duplex Stainless Steel Ball Valve Installation Instructions | I-726D |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 17.28 | Download |
Revit EU - 17.28 | Download |
Revit UK - 17.28 | Download | AutoCAD 2D | Downloads |
AutoCAD - 17.28 | Download |