Series 723 Three Port Diverter Ball Valve
- NACE MR-01-75 compliant, three-port ball valve with common bottom inlet for diverting flow 90° left or right
- Available without handle, with lever or gear operator
- Available in 2″ | DN50
- Pressure up to 600 psi | 4137 kPa | 41 bar