Series 721 Ball Valve
- Floating ball reduces torque requirements
- Sizes from 4 – 6″ | DN100 – DN150
- Pressures up to 800 psi | 5515 kPa | 55 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 721 Ball Valve Submittal | 08.14 |
|
|
DNV Type Approval - Series 716, 716H | Polish Approvals NIZP rev A |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 08.14 | Download |
Revit EU - 08.14 | Download |
Revit UK - 08.14 | Download |
Revit ANZ - 08.14 | Download | AutoCAD 3D | Downloads |
AutoCAD - 08.14 | Download | AutoCAD 2D | Downloads |
AutoCAD - 08.14 | Download |