FireLock™ Series 717HR High Pressure Riser Check Valve
- Features a stainless steel disc which seats against the O-ring seal, when mounted on the electroless nickel plated face
- Includes upstream and downstream pressure taps, must specify riser check kit when ordered
- Sizes from 2 – 3″ | DN50 – DN75
- Pressures up to 365 psi | 2517 kPa | 25 bar