FireLock™ Series 717 Check Valve
- Features an elastomer encapsulated disc with an electroless nickel plated seat
- Sizes from 2½ – 12″ | DN65 – DN300
- Pressures up to 365 psi | 2517 kPa | 25 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Series 717 and Series 717H Check Valves Submittal | 10.08 |
|
|
DNV Type Approval - Series 716, 716H | Polish Approvals NIZP rev A |
|
|
Series 716/717 Spare Parts Replacement Manual | I-716-717-KIT4 |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 10.08 | Download |
Revit EU - 10.08 | Download |
Revit UK - 10.08 | Download | AutoCAD 3D | Downloads |
AutoCAD - 10.08 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.08 | Download |