Series 716/716H Check Valve
- Features an elastomer encapsulated disc and a welded in nickel seat
- Sizes from 2 – 12″ | DN50 – DN300
- Pressures up to 365 psi | 2517 kPa | 25 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 716 Check Valve and Series 716H High Pressure Check Valve Submittal | 08.08 |
|
|
DNV Type Approval - Series 716, 716H | Polish Approvals NIZP rev A |
|
|
Series 716/717 Spare Parts Replacement Manual | I-716-717-KIT4 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 08.08 | Download |
Revit EU - 08.08 | Download |
Revit UK - 08.08 | Download |
Revit ANZ - 08.08 | Download | AutoCAD 3D | Downloads |
AutoCAD - 08.08 | Download | AutoCAD 2D | Downloads |
AutoCAD - 08.08 | Download |