Series 713 Swing Check Valve
- High pressure Check valve designed for use with Victaulic grooved fittings and couplings for fast installation on inlet and outlet ports.
- Sizes from 2 – 4″ | DN50 – DN100
- Pressures up to 1000 psi | 6895 kPa | 69 bar for 2″ | DN50 and 750 psi | 5171 kPa | 52 bar for 2½ – 4″ | DN63 – DN100