FireLock™ Series 707C Butterfly Valve – Supervised Closed
- Design to be Supervised Closed during normal operating conditions
- Ductile iron body and disc with EPDM seats
- Sizes from 2 – 8″ | DN50 – DN200
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Series 707C Butterfly Valve Submittal | 10.75 |
|
|
Firelock™ Series 765/705/766/707C Butterfly Valve Gear Operator Installation Instructions | I-BFV_KIT |
|
|
FireLock™ Series 766 and 707C Butterfly Valve Installation Instructions | I-766_707C |
|
|
FireLock™ Supervised-Closed Butterfly Valve Series 707 Installation Instructions | I-707 |
|
|
Field Installation Handbook | I-100 |
|
AutoCAD 3D | Downloads |
---|---|
AutoCAD - 10.75 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.75 | Download |