Series 608N Butterfly Valve for Copper Tubing
- For use on Types K, L, M and DWV copper tubing
- Available with lever lock handle and memory stop or with gear operator
- Sizes from 2 ½ – 6” | 66.7 – 155.6 mm
- Pressures up to 300 psi | 2068 kPa | 21 bar
- Operating temperature for potable water applications: +20°F to +180°F/-7°C to +82°C
- Operating temperature for non-potable water applications: +20°F to +230°F/-7°C to +110°C
- Regional availability, contact Victaulic for details