FireLock™ IGS™ Installation-Ready™ Fittings
- No. 142 Welded Outlet
- NAP-1 Weld Plunger Cone
- WB-1 Weld Plunger Cone
- Style 922 Outlet-T
- No. 101 Installation-Ready™ 90º Elbow
- Style 108 Installation-Ready™ Rigid Coupling
- No. 102 Installation-Ready™ Tee
- No. 148 Sprinkler Reducer, NPT or BSPT sprinkler outlet
- No. 143 Close Nipple
- No. 145 Female NPT or BSPT Threaded x Groove 90º Elbow
- No. 147 Back-to-Back Sprinkler Tee
- No. 111 Grooved End Elbow
- No. 116 CPVC Adapter
- Style 118 1″ Outlet Coupling
- No. 146 Cap
- No. 140 Male NPT or BSPT Threaded x Groove Adapter
- No. 141 Female NPT or BSPT Threaded x Groove Adapter
- RG2100 Roll Grooving Tool
- VicFlexTM Series AH2-CC Braided Flexible Hose with Captured Coupling
- No. 113 Reduce on the Run and Outlet Tree
- No. 114 Grooved Tee
- No. 117 45º Elbow
- Available sizes: 1″/DN25
- Pressures up to 365 psi/2517 kPa/25BAR