Style 926 Mechanical-T Spigot Outlet

  • Designed to provide an outlet connection on HDPE, steel, and ductile iron pipe materials in IPS, ISO, and DIPS pipe sizes
  • 4″ outlets available for 10″ – 32″ IPS pipe diameters
  • 6″ outlets available for 16″ – 48″ IPS pipe diameters
  • 8″ outlets available for 28 – 36″ pipe diameters
  • 114.3 mm outlets available for 250 mm – 800 mm ISO pipe diameters
  • 168.3 mm outlets available for 450 mm – 1200 mm ISO pipe diameters
  • 219.1mm outlets available for 710 mm – 1000 mm ISO pipe diameters