VicFlex™ Series AQC-U – Cleanroom
- Clean room applications
- Minimum bend radius: FM 6″ | 150 mm
- Sizes from 24 – 72″ | 610 – 1830 mm
- Pressures up to 175 psi | 1207 kPa | 12 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
VicFlex™ Series AQC-U Cleanroom Submittal | 10.86 |
|
|
Field Installation Handbook for Victaulic VicFlex™ Products | I-VICFLEX |
|
Flexible Sprinkler Fittings Confidence. Speed. Performance. Fully engineered and manufactured by Victaulic, VicFlex™ offers unparalleled confidence with 100% kink-resistance,