VicFlex™ Series AH5 Corrugated Hose
- Flexible stainless steel hose, for use in suspended ceilings
- Up to 10× faster than threaded black pipe, eliminate messy cutting tools
- Minimum bend radius: cULus 4″ | 102 mm
- Sizes from 24 – 72″ | 610 – 1830 mm
- Pressures up to 175 psi | 1207 kPa | 12 bar