VicFlex™ Series AH2 Braided Hose
- Tightest bends available; 100% Victaulic® design and manufacturing
- Up to 10× faster than threaded black pipe, 100% kink resistant
- Minimum bend radius: cULus 2″ | 51 mm, FM 7″ | 178 mm, VdS/LPCB 3″ | 76.3 mm
- Sizes from 31 – 72″ | 790 – 1830 mm
- Pressures up to 232 psi | 1600 kPa | 16 bar