VicFlex™ Series AH1 Braided Hose
- Up to 10× faster than threaded black pipe, 100% kink resistant
- Minimum bend radius: cULus 3″ | 76 mm, FM 7″ | 178 mm, VdS 3″ | 76 mm
- Sizes from 31 – 72″ | 790 – 1830 mm
- Pressures up to 232 psi | 1600 kPa | 16 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
VicFlex™ Series AH1 and AH1-CC Braided Hose Submittal | 10.95 |
|
|
VicFlex™ Minimum Bend Radius Guides | I-VICFLEX-BRG |
|
|
Compatibility of Couplings and Fittings with Spears® FlameGuard® Products Application Notification | AN-002 |
|
|
Field Installation Handbook for Victaulic VicFlex™ Products | I-VICFLEX |
|
AutoCAD 3D | Downloads |
---|---|
AutoCAD - 10.95 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.95 | Download |
Flexible Sprinkler Fittings Confidence. Speed. Performance. Fully engineered and manufactured by Victaulic, VicFlex™ offers unparalleled confidence with 100% kink-resistance,