AGS Style W256 Expansion Barrel
- Designed for water and/or slurry services
- For piping systems from 24 – 42″ | DN600 – DN1050
- Provides up to 42″ | 1067 mm of in-line movement
- Pressures up to 300 psi | 2068 kPa | 21 bar
- Regional availability, contact Victaulic for details