Style 99 Plain End Coupling
- Grips to provide a strong component for joining plain and beveled end pipe and fittings
- Not designed for use with plastic pipe
- Sizes from 1 – 18″ | DN25 – DN450
- Pressures up to 750 psi | 5171 kPa | 52 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Roust-A-Bout Style 99 Couplings Submittal | 14.02 |
|
|
Field Installation Handbook | I-100 |
|
|
Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|
Revit | Downloads |
---|---|
Revit EU - 14.02 | Download |
Revit UK - 14.02 | Download |
Revit ANZ - 14.02 | Download | AutoCAD 3D | Downloads |
AutoCAD - 14.02 | Download | AutoCAD 2D | Downloads |
AutoCAD - 14.02 | Download |