Steam and Condensate Drip Leg Fittings
- Manufactured drip leg with drain capabilities suitable for manual or automatic warm-up
- Uses ¾” NPT ball valve for draining
- In-line drip leg fittings: Nos. 891C, 891H, 892C, and 892H
- Riser drip leg fittings: Nos. 893C, 893H, 894C, and 894H
- Sizes from 2 – 8″ | DN50 – DN200
- Steam applications: Pressure up to 150 psi | 1034 kPa
- 4°F to +365°F/-20°C to +185°C
- Features Victaulic proprietary OGS-200 groove profile
- Regional availability, contact Victaulic for details