Style W07 AGS Rigid Coupling
- First flat pad, metal-to-metal, rigid coupling to be offered in this size range
- Sizes from 14 – 50″ | DN350 – DN1250
- Pressures up to 350 psi | 2413 kPa | 24 bar
- Regional availability, contact Victaulic for details
Browse manuals and submittal forms.
Revit | Downloads |
---|---|
Revit US/GLOBAL - 20.02 | Download |
Revit Europe - 20.02 | Download |
Revit UK - 20.02 | Download |
AutoCAD 3D | Downloads |
AutoCAD - 20.02 | Download |
AutoCAD 2D | Downloads |
AutoCAD - 20.02 | Download |
Advanced Groove System (AGS™) – Flanging & Pipe Welding Alternative The fastest and most reliable mechanical pipe joining system