Style 89 Rigid Coupling for Stainless Steel
- Greatly reduces linear or angular movement and is useful for valve connections where rigidity is required
- Galvanized coated ductile iron coupling
- Sizes from 2 – 12″ | 50 – 300 mm
- Pressures up to 1200 psi | 8274 kPa | 83 bar