Pressure ratings for No. 100F or No. R100F groove x flange base support elbows are equivalent to Class 150 flanges
Pressure ratings for No. 100G or No. R100G groove x groove base support elbows are equivalent to the ratings of the Victaulic Style 177N flexible coupling
Provides tapped low point drain when used as a base support
Provides tapped high point air release if installed with outlet at a high point in the system
Regional availability, contact Victaulic for details