Series 387 and Series 388 Modular Dual Pump Skids
- Series 387 Inline Modular Dual Pump Skid
- Series 388 End Suction Modular Dual Pump Skid
- Sizes from 2 1/2 – 10″ | 73.0 mm – DN250
- Rated to the working pressure of the flange connection up to a maximum of 300 psi | 2068 kPa | 21 bar
- Operating temperature: -30˚F to +230˚F | -34˚C to +110˚C
- Configured with Series 380/381/382/383 Vibration Isolation Pump Drops
- Regional availability, contact Victaulic for details