Skip to content
Rigid and Flexible OGS Long Run Fittings
- One-piece manufactured long run fittings for mechanical room and distribution piping applications
- Sizes from 2 1/2 – 12″ | 73.0 mm – DN300
- Supplied with Victaulic Original Groove System (OGS) roll grooved ends
- Rigid connection: Pressures up to 750 psi | 5171 kPa with the Style 107N coupling
- Nos. R10, R11, R12, R13, R14, and R15
- Flexible connection: Pressures up to 1000 psi | 6900 kPa with Style 177N/77 coupling
- Nos. R20, R21, R22, R23, R24, and R25
- Regional availability, contact Victaulic for details