• Home
  • Products

MasterSeal™ Series 861 Vic-300™ Stainless Steel Butterfly Valve for Potable Water Applications

  • For use on stainless steel, galvanized carbon steel, and chlorinated polyvinyl chloride/polyvinyl chloride (CPVC/PVC) potable water piping systems only
  • Utilizes Grade P gasket material for improved resistance to typical potable water disinfectants
  • Sizes from 2 – 12” | DN50 – DN300
  • Pressures up to 300 psi | 2068 kPa | 21 bar
  • Operating temperature: +0˚F to +180˚F | -18˚C to +82˚C
  • Designed for bi-directional, dead-end services to full working pressure
  • Available without handle, with gear operator, with lever lock handle and memory stop, or with 10-position handle and memory stop
  • Regional availability, contact Victaulic for details